We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32CX-BZ and WBZ Wireless Microcontrollers (MCUs)

Simple, Secure and Robust Arm® Cortex®-Based Multi-Protocol MCUs


Designed from the ground up to enable you to go to market quickly, this family is powered by an Arm Cortex-M4F processor and is packed with features including:

  • RF-ready, global regulatory certified modules with PCB or U.FL antennas
  • Advanced on-board security engine and secure boot
  • AEC-Q100 Grade 1 (125 °C) qualification and functional safety ready

The PIC32CX-BZ and WBZ family supports multiple wireless protocols and includes hardware arbitration for seamless operation.

Phone Controlling an Industrial Application Via Bluetooth

PIC32CX-BZ and WBZ Family Product Comparison Chart


Click or tap on any colored box to see more information about that product.

PIC32CX-BZ Family Product Portfolio

Key Features


PIC32CX BZ and WBZ Family

  • General-purpose Arm Cortex-M4F MCU with integrated wireless including:
    • Bluetooth LE 5.2
    • Zigbee® 3.0
    • Thread 1.3.0
    • Proprietary and other IEEE® 802.15.4 protocols including MiWi protocol
  • Up to 1 MB Flash and 128 KB RAM
  • A rich set of peripherals including ADC, DAC and touch inputs
  • Advanced on-board security engine with TRNG, SHA and ECC
  • Automotive AEC-Q100 Grade 1-qualified (125°C) SoCs
  • Functional safety-ready classification (automotive ISO 26262 ASIL B and industrial IEC 61508 SIL 2 compliance)
  • Globally pre-certified modules that shorten time to market by eliminating RF design and reducing regulatory requirements
PIC32CX-BZ SoC Block Diagram

Why Design With the PIC32CX-BZ and WBZ Family?


Getting Started


We Have All the Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support makes Bluetooth MCU product development easy. Our resources include:

  • Modules, SoCs and other devices
  • Development boards 
  • Detailed documentation 
  • Demo applications 
  • Design check service 
  • Technical support

Development Tools


WBZ451H Curiosity Development Board

PIC32CX-BZ2 and WBZ451H Curiosity Development Board

PC32CX-BZ2 and WBZ451 Curiosity Development Board

PIC32CX-BZ2 and WBZ451 Curiosity Development Board

PC32CX-BZ2 and WBZ450 Curiosity Development Board

PIC32CX-BZ2 and WBZ450 Curiosity Development Board

PC32CX-BZ3 and WBZ351 Curiosity Development Board

PIC32CX-BZ3 and WBZ351 Curiosity Development Board

Development Environments


MPLAB® X Integrated Development Environment (IDE)

MPLAB X IDE provides a host of features to help you quickly debug your projects and minimize your development time while workng seamlessly with the other tools in the MPLAB ecosystem.

MPLAB® Harmony v3

This integrated software development framework for our SAM and PIC32 MCUs provides flexible and interoperable modules that simplify product development and reduce time to market.

MPLAB® Code Configurator (MCC)

MCC is a free graphical programming environment that generates seamless, easy-to-understand C code to insert into your project. It is available in the downloadable MPLAB X IDE and the cloud-based MPLAB Harmony v3.

Demos and Code Examples


Smart Warehouse

This project showcases the potential of smart environments. Follow this example to build an end-to-end solution including a Thread gateway that connects various IoT devices to the cloud.

AIoT Solutions for Industry 4.0

Harness the power of AI and IoT for industrial environments. The demo collects data via a mesh-based sensor network while controlling a robot arm and reporting data to the cloud.

And Many More

Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.

Development Resources


Code Icon

Mobile App Source Code

We provide the Microchip Bluetooth Data (MBD) application and source code for iOS® and Android™ to use for prototyping or as a starting point for developing your mobile app.

Tool Icon

MCHPRT3 Radio Test Tool

Use this Windows®-based software to test your RF configuration during development, certification and production.

MicroCheck Logo

Design Check Service

Our online design review is available at no charge to customers who have selected our wireless devices for their applications.

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders